LSRAM40 CTL 25.400

LSRAM40 CTL 25.400
Support Rail Metric

Support Rail Metric, 40 mm Diameter, Standard

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$15.24 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 25.4 mm  Max: 3600.0 mm  Tolerance +/- 0.8 mm


  • Bolt down from top
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • These supports can be used horizontally or vertically.
  • Y1=Y2 is standard. Special Y1 can be specified by customer.

Specifications

Specification Value
Shaft Type Without Predrilled Holes
Material, Shaft 52100 Alloy
Hardness 60 Rockwell C Min.
Material, Support Steel
Option Predrilled (PD) Predrilled
Length 25.4 mm / 1.0 in
Diameter 40 mm / 1.575 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?